??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML SGA-AEZ1-LZZZ-TU11-S284
HELP_VARIABLE
Company
Balluff
Description
BML SGA, 16x18,6x54,6 mm
Bill of material
BALLUFF BML SGA-AEZ1-LZZZ-TU11-S284
BC
Order code
BML08MH
TC
Product identifier
BML SGA-AEZ1-LZZZ-TU11-S284
PX
Product view
57289_00
TECH
Tech. Details
Tech. Detail
SG
Style/housing geometry (W x H x L)
GA= 16 × 18,6 × 54,6 mm
A
Alignment
1 = longitudinal
SW
Interface
L = DRIVE-CLiQ, absolute
AS
Additional signal
SYS
Resolution
U1 = 1 μm/increment
OV
Operating voltage
1 = 10…30 V DC
SV
Electrical connection
OPTION
with / without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.